STEVAL-ILL028V1
Obsolete
Design Win
RGB LED driver for color displays and backlighting based on the STP1612PW05 and STM32F103

Download databrief

Product overview

Description

The STEVAL-ILL028V1 demonstration board is an RGB LED driver for color displays and backlighting, designed as a platform for demonstrating the performance of the STP1612PW05 independent PWM LED driver, controlled through an STM32 microcontroller SPI interface and DMA (optional).

  • All features

    • Three STP1612PW05 (in QFN24 4 x 4 mm packages) connected to 16 RBG high-brightness LEDs
    • One STM32 microcontroller using an internal HS oscillator
    • One ST1S10 high-efficiency switching DC-DC power supply
    • 7.5 - 18 V DC power supply with undifferentiated polarity and overvoltage protection
    • DC input current: 0.7 A max, standard supply connector
    • LED current regulation
    • Test points for each main signal
    • Microcontroller firmware update through JTAG interface
    • Error LED and overtemperature LED for each driver
    • 3 jumpers to disconnect the LEDs from the driver to test error detection mode
    • 3 jumpers to enable LED shorting from the driver to test error detection mode
    • Mini USB for board-to-PC connection
    • Incudes firmware to evaluate board features in standalone and non-standalone modes:
      • Adjustable color and brightness of each LED
      • Animated text
      • GUI software for LED diagnostics
    • RoHS compliant