STEVAL-ILL040V1
Obsolete
Design Win
High brightness RGB LED array with LED error detection based on the STP24GPL05 and STM32

Download databrief

Product overview

Description

The STEVAL-ILL040V1 demonstration board provides a platform for the testing and evaluation of STMicroelectronics’ Power Logic LED driver STP24GPL05.

The STP24GPL05 device is a 24-bit constant current LED sink driver with output error detection, suitable for applications such as large area displays and full-color board panels where improvement in RGB LED resolution and reduction of system costs are important.

  • All features

    • Two STP24DP05 devices (TQFP48 package) connected to 3 X 16 RGB high brightness LEDs
    • STM32 microcontroller
    • Use of a cost-effective internal HS oscillator.
    • JTAG interface for microcontroller firmware changes/updates
    • Mini USB connector for interconnection with a PC GUI
    • Test points on the board for each important signal to aid laboratory evaluation
    • Buttons and knob to control the board
    • Error and overtemperature flag for each LED driver
    • 3 jumpers to simulate the disconnection of 3 LEDs
    • 3 jumpers to simulate the shorting of 3 LEDs
    • Highly efficient ST1S010 DC-DC switching power supply
    • Input voltage 7.5 V - 18 V, input current 0.7 A
    • RoHS compliant