STEVAL-ILL070V2
Obsolete
Design Win
35 W single string LED driver using HVLED001

Download databrief

Product overview

Description

The STEVAL-ILL070V2 is intended to drive a single LED string with a maximum output current of 700 mA. The LED current can be adjusted using either a 0-10 V interface or a PWM signal (for example provided by a microcontroller) on the SELV portion of the board. The universal input capability makes this board suitable in worldwide designs. An auxiliary 12 V output is also present to supply small circuitries (e.g., a potentiometer to drive the 0-10 V input) providing a maximum current of 10 mA. Input voltage variations, excessive input voltage (overvoltage, like surges or bursts) or very low input voltages are managed by some of the protections of the HVLED001, improving the reliability of the application. Output open circuit and overload protections trigger auto-restart for safe operation in lighting environments.

  • All features

    • Input voltage: VIN: 90 - 265 VRMS, f: 45-66 Hz
    • Output current: 700 mA (VLED = 24 V to 48 V)
    • Dimming: 100% to 10% (any condition)
    • Dimming interfaces: 0-10 V and PWM input
    • High power factor, low THD
    • Efficiency: > 90% @ full load
    • Open load voltage limiting
    • RoHS compliant