Product overview
Description
The STEVAL-ILL070V4 is intended to drive one LED string with a maximum output current of 700 mA. The LED current can be finely adjusted using either a 0 - 10 V interface or a PWM signal (for example, provided by a microcontroller) on the SELV portion of the board.
The universal input capability makes this board suitable in worldwide designs.
On the secondary side, the board includes a connector to plug an auxiliary linear on the switching voltage regulator side to supply small circuits (e.g., IoT wireless expansions like BLE, Spirit or WiFi modules). The schematic for a simple linear regulator to supply 5 V or 3.3 V is also provided.
A very high power factor and efficiency are obtained even at light loads. Input voltage variations, excessive input voltage (overvoltage like surges or bursts) and very low input voltages are managed by the HVLED001A protections, improving the reliability of the application.
The output capacitor is automatically discharged at turn-off to prevent any harm from contact with output connector.
Output open circuit and overload protections include auto restart for safe operation in lighting environments.
-
All features
- Input voltage: VIN = 90 - 305 Vrms, f: 45 - 66 Hz
- Output current: 700 mA (VLED = 24 V to 48 V)
- Dimming: 100% to 10%
- Dimming interfaces: 0 - 10 V and PWM input
- High power factor, low THD
- Efficiency: > 90% @ full load
- Open load voltage limiting (52.4 V)
- Optional remote turn-off input
- Optional 3.3 V – 0.1 A voltage regulator
- Fast VOUT discharge
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 11 Oct 2017 | 11 Oct 2017 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 07 Jan 2021 | 07 Jan 2021 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Oct 2017 | 11 Oct 2017 |