STEVAL-IME002V2
Obsolete
Design Win
Single-lead electrocardiogram (ECG) and body impedance evaluation board

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-IME002V2 is a product evaluation board designed around the new HM301D diagnostic-quality analog front end for bio-electric sensors and bio-impedance measurements.

The board is designed to demonstrate the performance of the HM301D in a single-lead ECG system, such as automated external defibrillator (AED), portable ECG, fitness and heart rate monitoring.

It hosts a 32-bit microcontroller from the STM32 family, which manages the SPI protocol of the HM301D and USB communication to/from a PC.

Any board can be used with dedicated PC software GUI to demonstrate all of the various configurations.

  • All features

    • Provides full access to all HM301D features through a graphical user interface (GUI)
    • Utilizes the STM32F103CBT6 low power high performance 32-bit microcontroller powered by ARM® Cortex™-M3
    • The ESDALCL6-2SC6 provides ESD protection with very low capacitance
    • 19 debug test points to interact electrically with the ICs mounted on the board
    • DB-15 patient simulator connector facilitate its use on the user’s test bed
    • Device firmware upgrade (DFU) procedure to easy upgrade the STM32 firmware
    • RoHS compliant