STEVAL-IME010V1
Obsolete
Design Win
Infrared thermometer design

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-IME010V1 infrared forehead thermometer evaluation board is an electronic thermometer which utilizes STMicroelectronics’ STM8L052C6 microcontroller and M24LR04E-R 4-Kbit Dynamic NFC/RFID tag with an infrared sensor to measure human body temperature.

Unlike traditional oral or rectal thermometers, this design enables accurate, gentle and non-invasive temperature readings.

  • All features

    • Low power STM8L MCU-based reference design for non-invasive body temperature measurement
    • Designed to function in environmental temperatures between -40 °C and +80 °C
    • Capable of measuring body temperature within a range of 20 °C (68 °F) to 42.2 °C (108 °F), with +/-0.5 °C accuracy
    • Glass LCD with 6 alphanumeric characters for information display
    • Able to provide temperature data in degrees Celsius or Fahrenheit
    • The same PCB can be used for IR sensors MLX90614 and MLX90615
    • Low battery-level indicator
    • Can store up to 60 temperature readings
    • Android application for data logging with RF EEPROM over NFC interface
    • Current consumption of only 1.2 uA in sleep mode
    • RoHS compliant