STEVAL-IPE012V2
Obsolete
Design Win
Single-phase electricity meter with 10 A / 80 A current range based on the STPM10 and STM8L152

Download databrief

Product overview

Description

The STEVAL-IPE012V2 demonstration board implements a single-phase energy meter based on the STPM metering IC and STM8L152 microcontroller.

The STEVAL-IPE012V2 demonstration board is a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low-power management.

  • All features

    • Accuracy: class 1 with dynamic range 200: 1
    • Nominal voltage: 240 V
    • Nominal current: 10 A (ITYP)
    • Maximum current: 80 A (IMAX)
    • Operating range: 0.6 Vb to 1.2 Vb
    • Meter constant: 3200 impulses/kWh
    • Power frequency range: 45 Hz to 65 Hz
    • Sensor: primary side CT and secondary side Shunt
    • Communication interface: IrDA
    • RoHS compliant