STEVAL-IPE016V1
Obsolete
Design Win
Single-phase energy metering demonstration board with one current transformer and one shunt resistor based on the STPM10

Download databrief

Product overview

Description

The STEVAL-IPE016V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS, Inom/Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.

The tamper detection feature implements one current transformer and one shunt resistor to monitor the live and neutral wire currents.

The STEVAL-IPE016V1 demonstration board has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

  • All features

    • Single-phase, class 0.5 accuracy
    • Vnom(RMS) = 140 to 300 V, Inom/ Imax(RMS) = 2/20 A, flin= 45 to 65 Hz
    • Tamper detection for power line systems
    • Capacitive power supply
    • SPI interface connector
    • RoHS compliant