Product overview
Description
The STEVAL-IPP003V1 evaluation board is a PLM communication module that can be used for a large set of applications, including metering, building automation and street lighting. The module is optimized to operate in CENELEC bands, but can also work in FCC and ARIP bands up to 250 kHz with a few modifications.
The module is based on the STM32F103RFT6 ARM Cortex-M3 microcontroller and the ST7580 xPSK narrow band power line modem with up to 28.8 kbps data rate. The MCU mounted on the board can be easily replaced with an equivalent 64-pin MCU from the STM32F2 or STM32F4 family by a few modification in the assembly. The module can be coupled to both AC and DC power line buses and also includes a USB interface for optional PC connection.
-
All features
- Insulation from the high voltage mains
- Interfaces included:
- USB interface
- Dual DC power supply
- Digital interface
- DC or AC insulated bus interface
- xPSK modulation with bitrate up to 28.8 kbps
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IPP003V1 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-IPP003V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IPP003V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IPP003V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors