Product overview
Description
The STEVAL-IPS2070V1 industrial chip board provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS2070TH single channel high-side switch, which features active current limitation combined with thermal shutdown and automatic restart.
The STEVAL-IPS2070V1 interfaces through 2 x 13 pin strips with the X-NUCLEO-DOHS0A1 expansion board for STM32 Nucleo.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board through the Arduino® R3 connectors.
-
All features
- Based on the IPS2070TH dual channel high-side switch, which features:
- RON(MAX) (@TJ = 25 °C) = 35 mΩ
- Very low standby current
- 3.3 V CMOS compatible input
- Optimized electromagnetic emission
- Very low electromagnetic susceptibility
- Proportional load current sense
- Very low current sense leakage
- High current sense precision for wide range currents
- Off-state open-load detection
- Output short to VCC detection
- Overload and short to ground latch-off
- Thermal shutdown latch-off
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Fault reset standby pin (FR_STBY)
- Self limiting of fast thermal transients
- Protection against loss of ground and loss of VCC
- Designed to drive DC-13 loads according to EN 60947-5-1
- Designed to meet IEC 61131-2, IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
- PowerSSO-24 package
- CE certified:
- EN IEC 61000-6-2:2019
- EN IEC 61000-6-4:2019
- EN 55032:2015 + A1:2020 + A11:2020
- EN 55035:2017 + A11:2020
- ECOPACK®: lead free and RoHS compliant
- Based on the IPS2070TH dual channel high-side switch, which features:
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 Oct 2026 | 23 Oct 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Oct 2026 | 23 Oct 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Oct 2026 | 23 Oct 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IPS2070V1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IPS2070V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IPS2070V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IPS2070V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors