STEVAL-ISA020V1
Obsolete
Design Win
3.5 W battery charger demonstration board based on the VIPer12AS-E and TSM101

Download databrief

Product overview

Description

The STEVAL-ISA020V1 battery charger demonstration board utilizes an AC-DC single output converter with approximately 3.5 W of power capability.

The simple and cost-effective design is based on the Viper12AS-E low power off-line SMPS primary switcher for power conversion, and the TSM101 voltage and current controller for monitoring the battery charge level.

  • All features

    • Input voltage:VIN: 88 - 264 Vacfrequency: 50-60 Hz
    • Output signal: low battery check
    • Output voltages:VOUT = 0 to 7 VIOUT = 0.5 A