STEVAL-ISA024V1
Obsolete
Design Win
20 A step-down DC-DC converter demonstration board with 3.3 Vout and 250 kHz switching frequency, based on the L6725

Download databrief

Product overview

Description

This 4-layer PCB demonstration board is designed as a step-down DC-DC converter to demonstrate the operation of the L6725 device in a general-purpose application. The input voltage can range from 4.5 V to 14 V with an output voltage of 3.3 V. The module can deliver an output current in excess of 20 A. The L6725 device can manage minimum ON times (TON) shorter than 100 ns. This makes possible conversions with very low duty cycles and very high switching frequencies. The switching frequency is initially set at 250 kHz (controller free-running FSW), but a switching frequency of 500 kHz can also be selected.

  • All features

    • Input voltage, VIN: from 4.5 V to 14 V
    • Selectable switching frequency: 250 kHz / 500 kHz
    • Output voltage: 3.3 V
    • Thermal shutdown
    • Over-voltage protection