STEVAL-ISA028V1
Obsolete
Design Win
Single phase 20A step-down converter evaluation board based on L6727

Download databrief

Product overview

Description

The purpose of this design is to demonstrate the key features of STMicroelectronics L6727 a new powerful buck controller. The L6727 allow simple, cost effective design of complete step-down voltage regulators. Indeed it provides a full solution by integrating a 0.8V reference, control logic and protection, and NMOS drivers in an 8pin package. L6727 demo board realizes in a four layer PCB a step-down DC/DC converter and shows the operation of the device in a general purpose application. The input voltage can range from 5V to 12V buses and the output voltage is fixed at 1.25V. The application can deliver an output current up to 20A. Airflow must be applied with current higher than 18A (@Vin=5V). The switching frequency is 300 kHz.

  • All features

    • 4-layer PCB
    • Through-hole / SMD inductor compatibility
    • DPAK / SO-8 / PowerSO-8 / PowerFLAT MOSFET compatibility
    • Conversion input voltage (VIN) up to 13.2 V
    • BOM optimized for 12 V input / 1.25 V output @ 20 A
    • Customizable output voltage
    • High flexibility to host wide range designs
    • Controller input voltage (VCC ) range from 5 V to 12 V
    • Multi-footprint for input and output capacitors
    • L6726A / L6727 compatibility