STEVAL-ISA042V1
Obsolete
Design Win
1.5 A / 1.2 V step-down DC-DC converter demonstration board based on the ST1S03

Download databrief

Product overview

Description

The STEVAL-ISA042V1 demonstration board is a step-down DC-DC converter based on ST’s ST1S03 switching regulator, optimized for powering the low-voltage digital core in HDD applications and, more generally, replacing the high-current linear solution when the power dissipation may cause excessive heating of the application environment. It provides up to 1.5 A over an input voltage range of 3 V to 16 V.

A high switching frequency (1.5 MHz) allows the use of tiny surface-mounted components, as well as the use of a resistor divider to set the output voltage value. Only an inductor, a Schottky diode, and two capacitors are required. In addition, a low output ripple is guaranteed by the current-mode PWM topology and by the use of low ESR SMD ceramic capacitors. It is thermally protected and current limited to prevent damage due to accidental short-circuits.

The ST1S03 is available in a DFN6 (3x3 mm) package.

  • All features

    • Adjustable current-mode PWM step-down DC-DC converter
    • Output voltage, Vout: 1.2 V
    • Output current, Iout: 1.5 A
    • Internal compensation to eliminate additional components
    • Pulse skipping for Ioutlower than 15 mA, to maintain the regulation with light loads
    • RoHS compliant