Product overview
Description
This demonstration board is based on the ST2S06B, a dual synchronous step-down DC-DC converter optimized for powering low-voltage digital cores in ODD applications and, generally, used to replace the high current linear solution when the power dissipation may cause a high heating of the application environment.
It provides up to 0.5 A over an input voltage range of 2.5 V to 5.5 V.
A high switching frequency (1.5 MHz) allows the use of tiny surface-mount components. A resistor divider to set the output voltage value, an inductor and two capacitors are required for every channel.
In addition, a low output ripple is guaranteed by the current mode PWM topology and by the use of low ESR surface-mount ceramic capacitors.
The demoboard is thermal protected and current limited to prevent damage due to accidental shortcircuit.
-
All features
- RDS(on) 150 mΩ (typ.)
- Non-switching quiescent current: max 1 mA overtemperature range
- RoHS compliant
- Uses tiny capacitors and inductors
- Typical efficiency: > 90%
- Internal soft start for start-up current limitation and power ON delay of 50-100 μs
- Step-down current mode PWM (1.5 MHz) DC-DC converter
- 2% DC output voltage tolerance
- Fixed or adjustable output voltage from 0.8 V
- Inhibit function
- 0.5 A output current capability
- Synchronous rectification
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |