STEVAL-ISA053V1
Obsolete
Design Win
Demonstration board for the PM6680 dual step-down controller with adjustable output voltage for notebook power system

Download databrief

Product overview

Description

The PM6680 is a dual step-down controller with adjustable output voltages for notebook computer power systems. The STEVAL-ISA053V1 demonstration board is designed to test the performance of the PM6680 by employing a typical application circuit which allows testing of all PM6680 device functions. The board features two switching sections, with (typically) 1.5 V and 1.05 V outputs, from a 6 V to 28 V input battery voltage. The operating switching frequency of the two switching sections is 200 kHz / 300 kHz, respectively. Each switching section delivers more than 5 A of output current. Moreover, an internal linear regulator can provide 5 V @ 100 mA peak current.

  • All features

    • 200 kHz / 300 kHz, 300 kHz / 400 kHz, 400 kHz / 500 kHz (5 V / 3 V selectable switching frequency)
    • Soft-end for output discharge
    • Independent Power Good signals
    • Selectable pulse skip and no-audible skip modes at light loads
    • Negative current limit
    • Lossless current sensing
    • Constant on-time control allows very fast load transients
    • 5 V auxiliary output voltage
    • 6 V to 28 V input voltage range
    • Adjustable switching outputs
    • Soft-start internally fixed at 2.8 ms
    • Accurate current limit with sense resistor