STEVAL-ISA053V2
Obsolete
Design Win
Demonstration board for the PM6680A dual synchronous step-down controller with adjustable output voltages plus LDO

Download databrief

Product overview

Description

The PM6680A is a dual step-down controller with adjustable output voltages. This demonstration board is designed to test the performance of the PM6680A by employing a typical application circuit which allows testing of all the PM6680A device functions. The kit features two switching sections, with (typically) 3.3 V and 1.8 V outputs, from a 6 V to 36 V input voltage.

The typical operating switching frequency of the two switching sections is 200 kHz / 300 kHz, respectively. Each switching section delivers more than 2.5 A of output current.

Moreover, an internal linear regulator can provide 5 V @ 100 mA peak current.

  • All features

    • Selectable pulse skip and no-audible skip modes at light loads
    • 200 kHz / 300 kHz, 300 kHz / 400 kHz, 400 kHz / 500 kHz (OUT1 / OUT2 selectable switching frequency)
    • Independent power good signals
    • Soft-start internally fixed at 2.8 ms
    • Negative current limit
    • Constant on-time control allows very fast load transients
    • 5 V auxiliary output voltage
    • 6 V to 36 V input voltage range
    • Lossless current sensing
    • Soft-end for output discharge
    • Adjustable switching outputs