STEVAL-ISA124V1
Obsolete
Design Win
5 W low standby consumption battery charger demonstration board based on the VIPER17HN

Download databrief

Product overview

Description

The STEVAL-ISA124V1 demonstration board is a 5 W SMPS for use as a travel battery charger for applications such as mobile phones, PDAs and electronic games.

The converter implements a flyback topology, which is ideal for low power, low cost isolated converters.

The purpose of the board is to demonstrate the performance of the VIPER17HN off-line high voltage converter.

Thanks to its low consumption and other features, the device offers good electrical performance.

  • All features

    • Input mains range (VIN): 90 - 264 VRMS, f: 45 - 66 Hz
    • Output parameters: 5.1 VDC± 2%, 1 A ± 5%, cable drop compensation (0.2 V/A)
    • No-load consumption: input power below 100 mW at high mains
    • Short-circuit protected with auto-restart at short removal
    • PCB type and size: CEM-1, single side 35 mm, 53x26 mm
    • Safety: EN60065 compliant
    • EMI: conforms to EN55022 - class B standards
    • RoHS compliant