STEVAL-ISA131V2
Obsolete
Design Win
2.8 V - 500 mA, 6 MHz synchronous step-down converter based on ST1S15J28R

Download databrief

Product overview

Description

STEVAL-ISA131V2 is an evaluation board designed around the ST1S15, a high efficiency miniaturized step-down converter able to provide 500 mA output current from an input voltage of 2.3 V to 5.5 V. This converter working at 6 MHz switching frequency and is specifically designed for applications where high efficiency and small application area are the key factors.

  • All features

    • 85% typical efficiency
    • 500 mA output current capability
    • 45 μA typical quiescent current
    • PFM or PWM operation for best efficiency over whole load range
    • Ultra-fast load and line transient
    • Short-circuit and thermal protection
    • Tiny external components
    • Auto or forced PWM selection with dedicated pin
    • ST1S15J28R in Flip Chip 6 bumps Package
    • RoHS compliant