STEVAL-ISA145V1
Obsolete
Design Win
250 W ATX SMPS demonstration board

Download databrief

Product overview

Description

The STEVAL-ISA145V1 system evaluation board is a 250 W power supply unit that implements an ATX like (multiple output configuration) or a server like (single output configuration) design.

The STEVAL-ISA145V1 has been certified by ECOS Consulting committee compliant to the 80 PLUS®specifications.

  • All features

    • Input mains range: VIN: 88 ~ 264 VRMSfrequency: 45 ~ 66 Hz
    • Outputs: +12 VDC ± 2% - 13.5 A, +5 VDC ± 2% - 12 A, +3.3 VDC ± 2% - 8 A, +5 VSTBY± 2% - 2 A
    • Standby consumption: < 0.2 W
    • Protection features: short-circuit overload, output overvoltage brownout
    • PCB type and size: FR4 double-sided, CU 70 μm, 148 x 120 mm
    • Safety: in accordance with EN60950
    • EMI: in accordance with EN55022 - class B
    • RoHS compliant