STEVAL-ISA193V1
Obsolete
Design Win
15 W, 5 V- 3 A output CC primary sensing USB adapter based on STCH02

Download databrief

Product overview

Description

The STEVAL-ISA193V1 evaluation board implements a 15 W USB adapter with primary sensing CC feature, based on the STCH02 current mode controller designed for offline quasi-resonant flyback converters, capable of providing constant output current (CC) regulation using primary-sensing feedback.

The IC embeds a 650 V, non-dissipative, HV startup cell, which, along with the extremely low quiescent current and burst-mode management, helps minimize residual input consumption, thus achieving less than 10 mW under no-load conditions.

The adapter is designed to meet the most stringent energy saving recommendations (EuCoC rev. 5 – Tier 2 and EPS of DOE USA) as well as EN55022-Class-B Conducted noise emissions.

The extremely small form factor and the output USB connector makes this reference design suitable for small USB chargers and adapters for mobile phones, tablets and other hand held equipment.

  • All features

    • Universal AC Main Input voltage range : 90 VAC to 264 VAC
    • Output range: 5 V - 3 A continuous operation
    • Constant voltage (CV) and constant current (CC) operation with CC primary sensing
    • Input power in standby < 10 mW at 230 VAC
    • Average efficiency: > 81.84%, complies with EuCoC rev. 5 – Tier 2 and EPS of DOE USA
    • EMI: According to EN55022-Class-B
    • Small form factor: (44 x 35 x 15 mm)
    • RoHS compliant