STEVAL-ISA200V1
Active
Design Win
High efficiency synchronous step-down regulator based on the A6984

Download databrief

Product overview

Description

The STEVAL-ISA200V1 product evaluation board is based on the A6984 high-efficiency monolithic synchronous step-down regulator, capable of delivering up to 400 mA of DC current. The fixed 3.3 V output requires no external resistor divider. The A6984 is especially suited for automotive systems. The low consumption mode (LCM) is designed for automotive applications that remain active while the car is parked, maximizing efficiency at light load with controlled output voltage ripple. The low noise mode (LNM) renders the switching frequency nearly constant over the load current range, serving low noise application specifications such as audio and sensors. The PGOOD open collector output can implement output voltage sequencing during the power-up phase. The synchronous rectification, designed for high efficiency at medium-heavy load, and the high switching frequency capability ensure a compact application size. Pulse-by-pulse current sensing on the low-side power element implements effective constant current protection.

  • All features

    • AECQ100 qualification
    • 400 mA DC output current
    • 4.5 V to 36 V operating input voltage
    • Synchronous rectification
    • Low consumption mode or low noise mode
    • 100 µA IQ at light load (LCM VOUT = 3.3 V)
    • 13 µA IQ-SHTDWN
    • Adjustable fSW (250 kHz - 600 kHz)
    • Output voltage adjustable from 0.9 V
    • No resistor divider required for 3.3 V VOUT
    • VBIAS maximizes efficiency at light load
    • 350 mA valley current limit
    • Constant on-time control scheme
    • PGOOD open collector
    • Thermal shutdown
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ISA200V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-ISA200V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA200V1

Distributor availability of STEVAL-ISA200V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA200V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA200V1

Supplier:

ST

Core Product:

A6984

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors