STEVAL-ISB012V1
Obsolete
Design Win
Battery monitoring system demonstration board based on the STC3105

Download databrief

Product overview

Description

The STEVAL-ISB012V1 demonstration board provides a simple, compact solution to monitor voltage, current, and capacity of single cell Li-Ion batteries using the STC3105, which has a highly efficient gas gauge.

The STEVAL-ISB012V1 demonstration board has an internal charger in order to charge the battery and can be powered through a USB port or by using a DC adaptor.

  • All features

    • The STC3105 device uses the Coulomb counter method to track state-of-charge (SOC) or to track when the battery is charging or discharging
    • Accurate measurements of the battery voltage to estimate the battery state-of-charge
    • Battery parameters are sent to the PC via USB using a virtual COM port and can be observed using HyperTerminal as well as a GUI
    • The board can also display parameters on the LCD
    • Charging and discharging status is displayed by the + and - sign respectively on both the LCD and LED
    • The board also shows low voltage and SOC alarms
    • The board can monitor a battery with a capacity up to +/-10950 mAh
    • RoHS compliant