STEVAL-ISB043V1

Obsolete
Design Win

Qi-based wireless power receiver optimized for wearable applications up to 2.5 W using STWLC33

Download databrief

Product overview

Description

The STEVAL-ISB043V1 is a Qi-based 2.5 W wireless power receiver evaluation board based on the STWLC33 and suitable for wearable applications.

The STEVAL-ISB043V1 provides a complete kit, which includes the STWLC33 IC, firmware, layout and tools.

The device is powered by the RX coil attached to a 1.3 mm thick plastic fixture.

The STWLC33 firmware gives you the flexibility to modify parameters and settings to ensure proper STWLC33 use in the final application.

  • All features

    • STWLC33 evaluation board for wearable applications using Wurth coil 760308101309
    • Up to 2.5 W output power
    • Operates as voltage source
    • Foreign object detection (FOD)
    • I²C interface for communication with the host system
    • Parameters and features adjustable via NVM memory
    • Cost-effective 3-layer PCB
    • 10x6 mm application area
    • Complete kit (IC, firmware)
    • RoHS compliant