STEVAL-ISC001V1
Obsolete
Design Win
30 W AC-DC adapter based on the L6565

Download databrief

Product overview

Description

This evaluation board is an AC-DC adapter for consumer equipment, typically implemented as an external unit.

  • All features

    • Minimum switching frequency (@ 100 VDCinput voltage) 60 kHz
    • VRIPPLE = 1 %
    • Maximum no-load input power < 0.75 W
    • Input voltage range (VIN) from 88 to 264 VAC
    • Maximum output power (POUT 30 W)
    • Mains frequency (fL) 50 / 60 Hz
    • Output current IOUT = from 0 to 2 A
    • Target efficiency (@ POUT= 30 W, VIN = 88 -264 VAC) η > 80%
    • Output voltage VOUT = 15 V ± 3%