STEVAL-ISF001V2
Obsolete
Design Win
New 3 kW FOT PFC based on the L6563S and STW88N65M5

Download databrief

Product overview

Description

The STEVAL-ISF001V2 demonstration board provides a compact and ready-to-use solution for the implementation of a simple PFC system able to supply loads with a power close to the maximum delivered in the most typical domestic installations.

For such a power range the use of a continuous mode PFC operation becomes mandatory in order to drain from the net a current with an RMS value that does not surpass the maximum allowed from the metering system and to have a reasonable device size involved in the system operations.

Normally, the use of a standard continuous mode driver chip means the use of a more expensive and complex driver along with all the passive components required.

STMicroelectronics has patented a solution that allows the use of a simple driver, designed for transition mode operation, in a fixed off-time, variable frequency, PWM modulation.

This kind of modulation gives a current on the boost inductor of the PFC that is comparable with the current obtained using a classic continuous mode modulation.

  • All features

    • FOT power systems based on the L6563
    • Single range input voltage from 185 V to 265 V @ 50/60 Hz line
    • Output voltage 400 V ±5%
    • Inductor saturation protection
    • Optimized EMC input filter (EN55014 and EN55022)
    • Power factor > 0.98
    • Efficiency higher than 95%
    • THD below 10% starting from 1 kW
    • RoHS compliant