STEVAL-ISQ008V1
Obsolete
Design Win
Fuel gauge implementation based on the STM32F103x

Download databrief

Product overview

Description

Fuel gauge technology is a smart system which monitors battery capacity, predicting the remaining capacity and displaying its status. The basic unit of measurement used for battery capacity is Coulomb counting, in which the current flowing through the battery is continuously monitored and integrated to calculate the capacity.

Current measurement is done when the battery is both discharging and charging. Therefore, both the IN and OUT current are used to calculate the remaining capacity of the battery.

Battery capacity is measured in mAh.

  • All features

    • Single-cell Li-Ion battery fuel gauge technology
    • Dual selectable power input source:
      • USB connection or external DC power source 5 V
    • Battery fuel capacity monitoring by on-chip 12-bit ADC
    • Based on the Micro STM32 (ARM Cortex™-M3 core) family
    • RoHS compliant