STEVAL-KIRXB1CB
Active
Design Win
Ki cordless kitchen receiver (blender) evaluation board

Download databrief

Product overview

Key Benefits

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-KIRXB1CB is a Ki cordless kitchen receiver, specifically designed for blender appliances to be powered and controlled via a Ki wireless power transmitter (STEVAL-KITXCB).

Ki cordless kitchen is a relatively new standard for wireless power initiated by the Wireless Power Consortium (WPC). This standard targets to replace traditional kitchen appliances using power cords (for example, mixer, toaster, rice cooker, coffeemakers) and to combine eventually with induction cooktop with efficiency > 90% of equivalent corded devices required up to 2.2 kW.

Thanks to the ST25R3918 multipurpose NFC transceiver, the system ensures seamless communication and power negotiation with the base station (PTx) to optimize power transfer in static mode and ensure safety compliance.

The STEVAL-KIRXB1CB also integrates energy harvesting to power up the user interface, minimize standby energy consumption, and support low-power functions independently of the main power transfer.

Secure device authentication and pairing with the PTx is achieved using the STSAFE secure element, providing reliable verification.

  • All features

    • Designed for Ki cordless kitchen receiver (blender)
    • Dynamic power transfer with Ki control type 0
    • NFC based communication between transmitter and receiver
      • Enables auxiliary power and bidirectional data path
      • Essential for interoperability and safety
    • Comprehensive safety mechanisms
    • Market-proven BOM, adopted in Ki certified products currently available on the market

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-KIRXB1CB
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-KIRXB1CB

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-KIRXB1CB

Distributor availability of STEVAL-KIRXB1CB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-KIRXB1CB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-KIRXB1CB

Supplier:

ST

Core Product:

ST25R3918-AQET, STM32G071CBT6, VIPER013HS, STTH506B-TR

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors