Product overview
Key Benefits
Please contact ST to provide your specific requests and get your custom built board(s).
Description
The STEVAL-KIRXK1CB is an evaluation board for Ki cordless kitchen receiver, specifically designed for water kettle appliances to be powered and controlled via a Ki wireless power transmitter (STEVAL-KITXCB).
Ki cordless kitchen is a relatively new standard for wireless power initiated by the Wireless Power Consortium (WPC). This standard targets to replace traditional kitchen appliances using power cords (for example, mixer, toaster, rice cooker, coffee makers) and to combine eventually with induction cooktop with efficiency > 90% of equivalent corded devices required up to 2.2 kW.
Thanks to the ST25R3918 multi-purpose NFC transceiver, the system ensures seamless communication and power negotiation with the base station (PTx) to optimize power transfer in static mode and ensure safety compliance.
The STEVAL-KIRXK1CB also integrates energy harvesting to power up the user interface, minimize standby energy consumption, and support low-power functions independently of the main power transfer.
Secure device authentication and pairing with the PTx is achieved using the STSAFE secure element, providing reliable verification.
-
All features
- Designed for 2 kW Ki cordless kitchen receiver (water kettle)
- Static power transfer according to Ki control type 1
- NFC based communication between transmitter and receiver
- Enables auxiliary power and bidirectional data path
- Essential for interoperability and safety
- Comprehensive safety mechanisms
- Market-proven BOM, adopted in Ki-certified products currently available on the market
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-KIRXK1CB | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-KIRXK1CB
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-KIRXK1CB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-KIRXK1CB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors