STEVAL-L99615C
Active
Design Win
Up to 5 cells BMS for industrial applications based on L9961

Download databrief

Product overview

Description

The STEVAL-L99615C is an evaluation kit composed of an expansion board containing the L9961 IC device for battery pack monitoring solution, and the NUCLEO-G071RB STM32 Nucleo-64 development board.

The evaluation kit demonstrates the performance and the ease of integration of ST technology for BMS applications.

The STEVAL-L99615C exploits the characteristics of the L9961 able to monitor up to five Li-ion battery cells in series configuration, communicating with the STM32G071RB microcontroller, through an I²C interface.

The expansion board has been specifically developed to be stacked on the NUCLEO-G071RB development board through the morpho connectors. It embeds a power connector for the connection to a 5-cell battery pack or, alternatively to an external power supply to emulate the battery pack.

A dedicated software package containing firmware program for the STM32G071RB microcontroller and a GUI for the PC (STSW-L99615C), has been released to permit the users to take benefit from the demonstration.

Major characteristics described by STSW-L99615C are: cell voltage and stack voltage monitoring, stack current monitoring, temperature conversion via external NTC, OV, and UV thresholds management.

  • All features

    • Measures up to 5 cells in series, with no desynchronization delay between samples
    • Coulomb counter supporting pack overcurrent detection
    • Fully synchronized current and voltage samples
    • Analog input for NTC sensing
    • Embedded battery simulator
    • Onboard fuse emulator
    • Onboard charge and discharge MOSFET
    • NUCLEO-G071RB development board with downloaded firmware

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-L99615C
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-L99615C

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-L99615C

Distributor availability of STEVAL-L99615C

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-L99615C Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-L99615C

Supplier:

ST

Core Product:

L9961, STM32G071RBT6

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors