Product overview
Description
The STEVAL-LEOPOL1V1 is created and optimized for a typical application of the LEOPOL1.
The LEOPOL1 is a single phase, step-down monolithic switching regulator with high precision internal voltage reference and integrated power MOSFETs for synchronous conversion.
The LEOPOL1 regulator converts 3 ~ 12 V input voltage to 0.8 V ~ (0.85 x VIN) output voltage.
The controller is based on a peak current mode architecture, which ensures a fast load transient response and very stable switching frequency. An embedded integrator compensates the DC voltage error due to the output voltage ripple.
The STEVAL-LEOPOL1V1 is optimized to meet the radiation hardness required for low Earth orbit space.
It can operate in a wide operating temperature condition from -40 to 125°C
-
All features
- Input operating voltage: 5.0 V
- Output voltage: 1.2 V
- Output current: up to 5 A
- Enable input voltage: 2.5 V
- Switching frequency: 500 kHz
- Output overcurrent protection: 10 A
- Easy synchronization with 180° out-of-phase management (up to 2 ICs)
- Target radiation performance:
- 50 krad (Si) total ionizing dose
- TNID immune at 3.1011 PROTON / cm²
- SEL free up to 62 MeV. cm² / mg
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2025.12 | 04 Mar 2026 | 04 Mar 2026 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 Jun 2025 | 23 Jun 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Jun 2025 | 23 Jun 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Jun 2025 | 23 Jun 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-LEOPOL1V1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-LEOPOL1V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-LEOPOL1V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-LEOPOL1V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors