STEVAL-MKI022V1
Obsolete
Design Win
MEMS 3-axis ±2g /±4g /±8g smart digital output evaluation board based on nano accelerometer LIS331DLH

Download databrief

Product overview

Description

The STEVAL-MKI022V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LIS331DLH. The LIS331DLH is a low-power 3-axis linear accelerometer with digital output. The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board uses an ST7-USB microcontroller that functions as a bridge between the sensor and the PC. The microcontroller may be used for the GUI which is downloadable from the ST website, or for dedicated software routines for customized applications.

  • All features

    • Powered directly from USB connector
    • I2C/SPI digital output interface
    • Sleep to wake-up function
    • 6D orientation detection
    • Graphical user interface (GUI)
    • Both the hardware and software that compose the STEVAL-MKI022V1 demonstration kit have been designed to operate with Microsoft®Windows XP
    • RoHS compliant