STEVAL-MKI075V1
Obsolete
Design Win
LY3100ALH adapter board designed for a standard DIL24 socket

Download databrief

Product overview

Description

The STEVAL-MKI075V1 is an adapter board designed to facilitate the evaluation of the LY3100ALH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI075V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LY3100ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

  • All features

    • Complete LY3100ALH pinout in standard DIL 24 socket
    • Fully compatible with all other available adapter boards
    • RoHS compliant