STEVAL-MKI109V1
Obsolete
Design Win
STM32-based MEMS motherboard compatible with all ST MEMS adapters

Download databrief

Product overview

Description

The STEVAL-MKI109V1 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

The motherboard includes a high-performance 32-bit microcontroller, which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (GUI), or dedicated software routines for customized applications.

  • All features

    • Compatible with all available ST MEMS adapter boards
    • Controlled by the STM32F102R8 high-performance ARM CortexTM-M3 microcontroller
    • Includes a DIL24 socket for easy MEMS adapter connection
    • 3 V on-board linear voltage regulator
    • DFU compatible for USB microprocessor firmware update
    • USB 2.0 full-speed compliant
    • Debugging connector for SWD/JTAG
    • RoHS compliant