Product overview
Description
The STEVAL-MKI115V1 has been designed to be plugged into STEVAL-MKI109V1 and to make it wireless. Thanks to the SPBT2532C2.AT module mounted on board and its AT commands, it is possible to easily establish a Bluetooth connection between the STEVAL-MKI109V1 and other Bluetooth devices such as a PC, mobile phone, etc.
The STEVAL-MKI109V1 + STEVAL-MKI115V1 (FW version 2.x) are fully compatible with “Unico” PC software, allowing the user to wirelessly evaluate every sensor adapter board.
If the STEVAL-MKI109V1 has an old firmware 1.x version, it can be updated to the 2.x version through the DFU system (device firmware upgrade), see UM0412 for more details.
-
All features
- Fully compatible with the STEVAL-MKI109V1, the extension board has been designed to make the STEVAL-MKI109V1 board wireless, a significant advantage which allows using the sensors without a connection cable
- Based on Bluetooth technology, it works in conjunction with the STEVAL-SPBT2ATV2 module or any Bluetooth device
- The module allows the user to create a Bluetooth link with simple AT commands. The AT command list is detailed in the SPBT2532C2.AT datasheet
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |