Product overview
-
All features
- Analog supply voltage: 1.91 V to 3.6 V
- Digital supply voltage I/OS: 1.8 V
- Power-down, "always on" eco power mode
- Motion MEMS sensors:
- 3D accelerometer sensor ±2/±4/±8/±16g selectable full-scale acceleration range
- 3D gyroscope sensor ±125/±245/±500/±1000/±2000dps selectable full-scale angular rate range
- 3D magnetometer ±4/±8/±12/±16gauss selectable full-scale magnetic field range
- Environmental sensors:
- High accuracy pressure sensor
- Piezo-resistive pressure sensor
- 260-1260 mbar absolute pressure range
- Low power consumption
- Low noise (0.0075 hPa RMS)
- Humidity and temperature sensor
- 0 to 100% RH range
- -40 to +85 °C temperature range
- 16 bit ADC measurement
- Digital UV index sensor
- 0-15 UV index output range
- Resolution UVI/16
- Selectable readout: 1 Hz ODR / one shot
- ECOPACK®, RoHS, and "Green" compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 05 May 2016 | 05 May 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.1 | 05 May 2016 | 05 May 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 05 May 2016 | 05 May 2016 |