STEVAL-MKI129V3
Obsolete
Design Win
Microphone coupon board based on the MP34DT01 digital MEMS microphone

Download databrief

Product overview

Description

The STEVAL-MKI129V3 is a daughterboard designed to be used in conjunction with the STEVAL-MKI126Vx (Smart Voice) kit, containing 4 MP34DT01 digital MEMS microphones.

The coupon concept allows easy performance test of ST MEMS microphones. When inserted in the Smart Voice board, it is possible to detach the single PCBs hosting each microphone.

  • All features

    • 4 x MP34DT01 top port digital MEMS microphones
    • Daughterboard to be used with STEVAL-MKI126Vx kit
    • Vsupply from 1.64 V to 3.6 V
    • 120 dBSPL acoustic overload point
    • Omnidirectional sensitivity
    • PDM single-bit output
    • 63 dB of SNR
    • Sensitivity -26 dBFS
    • RoHS compliant