STEVAL-MKI129V5
Obsolete
Design Win
Microphone coupon board based on the MP34DT05 digital MEMS microphone

Download databrief

Product overview

Description

The STEVAL-MKI129V5 daughterboard is designed to be used in conjunction with the STEVAL-MKI126V3 (STSmartVoice) or X-NUCLEO-CCA02M1, it contains 4 MP34DT05 digital MEMS microphones.

The coupon concept simplifies performance testing of the ST MEMS microphones. When attached to the X-NUCLEO-CCA02M1 board, it can export four additional PDMs for user application requirements (NBW algorithm detection).

When inserted in the STSmartVoice board, you can disconnect the single PCBs hosting each microphone.

  • All features

    • 4xMP34DT05 top port digital MEMS microphones
    • Daughterboard to be used with STEVAL-MKI126V3 or X-NUCLEO-CCA02M1
    • Vsupply from 1.6 to 3.6 V
    • 122.5 dBSPL acoustic overload point
    • Omnidirectional sensitivity
    • PDM single-bit output
    • 64 dB of SNR
    • Sensitivity -26 dBFS
    • RoHS compliant