STEVAL-MKI132V1
Obsolete
Design Win
BlueMotion - BlueTooth motherboard for DIL24 MEMS adapters

Download databrief

Product overview

Description

The STEVAL-MKI132V1 (BlueMotion) is a motherboard designed to provide the user with a complete ready-to-use platform for the demonstration of MEMS devices mounted on adapter boards.

The STEVAL-MKI132V1 employs an STM32F103TB microcontroller and a SPBT2532C2.AT Bluetooth module. It functions as a bridge between the sensor on the adapter board and a PC. It is possible to connect the BlueMotion to the PC using the Bluetooth module and through the Unico graphical user interface (GUI) available for download from the ST website, or through dedicated software routines for customized applications.

  • All features

    • Battery powered down to 1.5 V
    • Bluetooth®Class-2
    • Transmission rate up to 2 Mbps with EDR
    • ARM Cortex™-M3 32-bit RISC core operating at a 72 MHz frequency, 128 K Flash, 20 K RAM
    • Compatible with all DIL24 MEMS adapter boards
    • Compatible with the Unico GUI
    • RoHS compliant