STEVAL-MKI139V1
Obsolete
Design Win
Microphone coupon board based on the MP33AB01 analog MEMS microphone

Download databrief

Product overview

Description

The STEVAL-MKI139V1 is a daughterboard containing 4 coupon with the MP33AB01 analog MEMS microphone.

The coupon concept allows to easily test the performances of STM MEMS microphones, it is possible to detach the single PCBs hosting a single microphone.

  • All features

    • 4xMP33AB01 bottom port digital MEMS microphones
    • V supply from 1.5 to 3.6 V
    • 125 dBSPL acoustic overload point
    • Omnidirectional sensitivity
    • Frequency range 100 Hz - 10 kHz
    • 63 dB of SNR
    • THD<1% @ 94 dBSPL, 1 KHz
    • Sensitivity -38 dBFV
    • RoHS compliant