STEVAL-MKI240KA
Active
Design Win
LSM6DSV32X adapter kit for standard DIL24 socket with Qvar functionalities

Download databrief Order Direct

Product overview

Description

The STEVAL-MKI240KA evaluation kit is based on the LSM6DSV32X 6-axis IMU (inertial measurement unit) with a Qvar electrostatic sensor and three different electrodes (swipe, finger, and generic) to make it compatible with the STEVAL-MKI109D.

The kit provides the complete LSM6DSV32X pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.

The STEVAL-MKE00xA can be plugged into the STEVAL-MKI240KA board.

This adapter is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface or dedicated software routines for customized applications.

It is also possible to plug the board into X-NUCLEO expansion boards like X-NUCLEO-IKS4A1.

  • All features

    • User-friendly LSM6DSV32X board
    • Complete LSM6DSV32X pinout for a standard DIL24 socket
    • Fully compatible with the STEVAL-MKI109D
    • Qvar electrodes
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI240KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI240KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI240KA

Distributor availability of STEVAL-MKI240KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI240KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI240KA

Supplier:

ST

Core Product:

LSM6DSV32XTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors