STEVAL-MKI253KA
Active
Design Win
IIS3DWB10IS evaluation kit based on ultrawide bandwidth, 3-axis digital vibration sensor with ISPU

Download databrief Order Direct

Product overview

Description

The STEVAL-MKI253KA evaluation kit is based on the IIS3DWB10IS 3-axis digital vibration sensor with ISPU.

The kit includes the STEVAL-MKI253A main sensing board, which features a square printed circuit board (PCB) and mounts the IIS3DWB10IS 3-axis digital vibration sensor. It also includes the STEVAL-MKIGI08A adapter board, which enables compatibility with the STEVAL-MKI109D through a DIL24 interface.

A flat cable is provided to connect the STEVAL-MKI253A to the STEVAL-MKIGI08A. Additionally, a flex PCB (STEVAL-FLTCB05) is included to connect the STEVAL-MKI253A to other boards, such as the X-NUCLEO-IKS5A1.

The presence of the square PCB allows placing the sensor directly in the system where the measurement should be performed, which could be in a different position from the main board. The IIS3DWB10IS is soldered exactly in the center of the board.

The STEVAL-MKI253KA evaluation kit is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC.

After the evaluation, the adapter board can also be plugged in other boards for development and prototype. The MEMS Studio graphical user interface, or dedicated software routines for customized applications can be used for configuration and communication with the sensor.

  • All features

    • User-friendly IIS3DWB10IS board
    • Complete IIS3DWB10IS pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109D evaluation platform
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI253KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI253KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI253KA

Distributor availability of STEVAL-MKI253KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI253KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI253KA

Supplier:

ST

Core Product:

IIS3DWB10ISTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors