STEVAL-MKI260KA
Active
Design Win
NBP8FD4S evaluation kit, based on battery pressure monitor sensor

Download databrief

Product overview

Description

The STEVAL-MKI260KA is an adapter kit designed to facilitate the evaluation of the NBP8FD4S battery pressure monitor sensor.

The kit is composed by a generic DIL24 adapter board (STEVAL-MKIGIBV5), a flat cable, and a square PCB mounting the NBP8FD4S battery pressure monitor sensor. The presence of this square PCB ensures to put the sensor board on the system to be measured.

The sensor is soldered in the center of the square PCB to conveniently mount the board on the equipment used for the analysis through double-sided adhesives.

User can mount the board using the holes located in each corner of the PCB.

The STEVAL-MKIGIBV5 can be plugged into a standard DIL-24 socket. The kit provides the complete NBP8FD4S pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.

The kit is supported by the STEVAL-MKI109D evaluation platform.

The STEVAL-MKI109D includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface, or dedicated software routines for customized applications.

  • All features

    • User-friendly NBP8FD4S board
    • Complete NBP8FD4S pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109D evaluation platform
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI260KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI260KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI260KA

Distributor availability of STEVAL-MKI260KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI260KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI260KA

Supplier:

ST

Core Product:

NBP8FD4ST1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors