STEVAL-MKI265A
Active
Design Win
FXLS8974CF adapter board for a standard DIL24 socket

Download databrief

Product overview

Description

The STEVAL-MKI265A is an adapter board designed to facilitate the evaluation of MEMS devices in the FXLS8974CF product family.

The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI265A can be plugged into a standard DIL 24 socket. The adapter provides the complete FXLS8974CF pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by STEVAL-MKI109D evaluation board, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (MEMS Studio), or dedicated software routines for customized applications.

  • All features

    • Complete FXLS8974CF pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109D evaluation board
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI265A
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI265A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI265A

Distributor availability of STEVAL-MKI265A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI265A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI265A

Supplier:

ST

Core Product:

FXLS8974CFR3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors