Product overview
Description
The STEVAL-OET005 kit allows evaluating ST ESD protection devices or filtering devices for USB Type-C connectors.
There are two different kits available for sale. Each kit contains an evaluation board and a testing board.
The STEVAL-OET005VC kit provides a protection solution of all lines (data, control, and power) in a 500 µm pitch package. This kit contains the STEVAL-OET005C evaluation board and the STEVAL-OET005E testing board.
The STEVAL-OET005VD kit provides a protection and filtering solution (common mode filters and protection for all lines) in a 500 µm pitch and 0201 package. This kit contains the STEVAL-OET005D evaluation board and the STEVAL-OET005E testing board.
-
All features
- Data, control, and power line protections
- Plug and receptacle to connect the board to a host and a cable, or a device and a cable
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 12 Dec 2022 | 12 Dec 2022 | |
| ZIP | 1.0 | 12 Dec 2022 | 12 Dec 2022 |
Bill of Materials (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 12 Dec 2022 | 12 Dec 2022 | ||
| 1.0 | 12 Dec 2022 | 12 Dec 2022 |
Schematic Pack (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 12 Dec 2022 | 12 Dec 2022 | ||
| 1.0 | 12 Dec 2022 | 12 Dec 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-OET005VC | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
| STEVAL-OET005VD | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-OET005VC
Package:
CARDMaterial Declaration**:
STEVAL-OET005VD
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-OET005VD | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||
| STEVAL-OET005VC | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-OET005VD Active
STEVAL-OET005VC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors