STEVAL-PCC003V1
Obsolete
Design Win
Low-speed USB demonstration board based on the STUSB03 transceiver and ST7263BE2 microcontroller

Download databrief

Product overview

Description

For demonstration purposes the USB microcontroller used is the ST72F63BE2 8-bit microcontroller. The STUSB03 connected with a USB controller is ideal for use in mobile phones, digital cameras, printers, PDAs, etc. All the hardware components except the transceiver IC are the same for the STEVAL-PCC003V1 and STEVAL-PCC004V1 demonstration boards. The demonstration board is comprised of one mini-B USB connector, a USB controller, a USB transceiver, two 2-to-4 demultiplexers and all required discrete components (pull-up resistors, series resistors and power supply capacitors).

The device can be configured through a set of jumpers and the main signals can be accessed through test points. The demonstration board is powered from a USB mini-B or, optionally, from an external supply. The STUSB03 transceiver is connected at the USB communication lines of the microcontroller.

  • All features

    • HardwareBased on the STUSB03, single chip USB transceivers that support both USB fullspeed and USB low-speed operationsUSB to mini-B cable
    • SoftwareUSB HID demonstration GUI