STEVAL-PTOOL1V1
Active
Design Win
Compact reference design for low voltage brushless power tools based on STSPIN32F0B

Download databrief Order Direct

Product overview

Description

This STEVAL-PTOOL1V1 compact 70 mm x 30 mm reference design board is tailored for low voltage power tools driven by 3-phase brushless motors, supplied by 2S to 6S batteries. The design is based on the STSPIN32F0B controller and STL180N6F7 (or STL220N6F7) power MOSFET.

The board is ready, and can be configured for 6-step sensorless with few hardware modifications.

The board can deliver up to 15 A continuous current, thanks also to the optimal thermal dissipation provided by an embedded heatsink. It embeds a fast power-on circuit that connects and disconnects the battery, allowing standby consumption below 1 μA for extended battery duration. Several protection features are included, such as thermal shutdown, undervoltage lockout, overcurrent protection with programmable threshold and reverse biasing of power stage outputs.

The firmware examples included in X-CUBE-MCPKG001 are based on STM32 Motor Control SDK (X-CUBE-MCSDK) enabling all the features of the board, included the low quiescent standby mode.

This reference design is predominately intended for power tools, but is very suitable for any battery-powered application involving similar architecture, rating and performance. A potentiometer input for speed variation is available.

  • All features

    • 7 - 45 V motor voltage rating supported
    • Recommended for power tools supplied from 2S to 6S batteries
    • Output current up to 15 Arms
    • STSPIN32F0B advanced 3-phase motor controller tailored for single-shunt applications
    • STL180N6F7 60 V, 1.9 mΩ N-channel power MOSFET
    • Ultra-low standby current below 1µA thanks to an external turn-on/off trigger
    • Heat sink for improved power dissipation
    • Extremely compact footprint (70 mm x 30 mm)
    • Input connector for Hall effect sensors and encoder
    • Plug-and-play capability through 6-step firmware with Hall effect sensor feedback
    • Speed regulation through an external trimmer
    • Protections: thermal shutdown, UVLO, overcurrent and reverse biasing of power stage outputs
    • SWD debug interface and direct firmware update (DFU) via UART

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-PTOOL1V1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-PTOOL1V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-PTOOL1V1

Distributor availability of STEVAL-PTOOL1V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-PTOOL1V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-PTOOL1V1

Supplier:

ST

Core Product:

STSPIN32F0B, STL180N6F7, STL220N6F7, STPS0560Z

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors