Product overview
Description
The STEVAL-SMACH15V1 USB adapter evaluation board is based on the STCH03 offline PWM controller for low standby adapters. The controller can provide constant output current (CC) regulation using primary sensing feedback.
The device combines a high-performance low-voltage PWM controller chip and a 650 V HV start-up cell in the same package. It also features extremely low quiescent current and burst-mode management. These features help minimize residual input consumption to less than 15 mW under no-load conditions.
The device offers output overvoltage protection (OVP) and over-temperature protection (OTP). It also offers Hiccup-mode protection for when the transformer saturates or the secondary diode fails short, and an output UVP protection that limits the average output current when an output short circuit occurs.
The adapter satisfies energy saving recommendations (EuCoC rev. 5 – Tier 2 and EPS of DOE USA) and EN55022-Class-B Conducted noise emissions.
The small form factor and the output USB connector renders the design suitable for small USB chargers and adapters for mobile phones, tablets and other handheld equipment.
-
All features
- Universal AC Main Input voltage range: 90 VAC to 264 VAC
- Output range: 5 V-3 A continuous operation
- Constant voltage (CV) and constant current (CC) operation with CC primary sensing
- Output overvoltage and short-circuit protection
- Input power in standby <15 mW at 230 VAC
- Intelligent power management to maximize efficiency over entire output power range
- Compliant with stringent energy regulations
- EMI: According to EN55022-Class-B
- Small form factor: 44x35x15 mm
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 09 Jul 2018 | 09 Jul 2018 |
Bill of Materials (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 09 Jul 2018 | 09 Jul 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 09 Jul 2018 | 09 Jul 2018 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-SMACH15V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-SMACH15V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-SMACH15V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-SMACH15V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors