STEVAL-SPBT2ATV3
Obsolete
Design Win
USB dongle for the Bluetooth® class 2 SPBT2532C2.AT2 module

Download databrief

Product overview

Description

The STEVAL-SPBT2ATV3 demonstration board is a design tool to evaluate the SPBT2532C2.AT2 module in a quick and simple way.

The dongle includes the RF antenna and the USB connector.

The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

The STEVAL-SPBT2ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands.

The AT command list is detailed in the user manual UM1547.

The AN3189 application note describes how to get started with the STEVAL-SPBT2ATV3.

The SPBT2532C2.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

  • All features

    • Based on the SPBT2532C2.AT2 class 2 module
    • Bluetooth® specification compliant V2.1+EDR
    • USB interface and power supply
    • Supported reprogrammability via USB interface
    • SMD antenna and reset button onboard
    • User interface: AT2 command set supporting data communication with Android smartphone and Apple iOS Bluetooth® enabled devices
    • RoHS compliant