STEVAL-SPBT4ATV3
Obsolete
Design Win
USB dongle for the Bluetooth® class 1 SPBT2632C1A.AT2 module

Download databrief

Product overview

Description

The STEVAL-SPBT4ATV3 demonstration board is a design tool to evaluate the SPBT2632C1A.AT2 module in a quick and simple way.

The dongle includes the RF antenna and the USB connector.

The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

The STEVAL-SPBT4ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands. The AT command list is detailed in the user manual UM1547.

The AN4128 application note describes how to get started with the STEVAL-SPBT4ATV3.

The SPBT2632C1A.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

  • All features

    • Based on V3.0 Bluetooth® class 1 module, SPBT2632C1A.AT2
    • USB interface and power supply
    • Supported reprogrammability via USB interface
    • Reset button
    • Antenna onboard
    • RoHS compliant